Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
BDI-110 - Pulley Blocks - Swivel Eye
Bill of material
BDI-110
PN
Part Number
BDI-110
AMERSID
Americas ID
1081004
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAXCS
Max Cable Size
3/16 Inch
A
A Groove Diameter
1 Inch
B
B Wheel Diameter
1 1/2 Inch
C
C Wheel Width
7/16 Inch
D
D Ring Outside Diameter
1 1/4 Inch
E
E Ring Inside Diameter
5/8 Inch
F
F Overall Length
3 13/16 Inch
G
G Body Length
2 7/16 Inch
H
H Body Length
1 5/8 Inch
Y
Y Body Width
1 7/32 Inch
MAXLOAD
Max Load Lbs
525
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models