Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Essentra Components
Description
BDI-150 Material Handling Chains, Cable, Lifting and Rigging - Pulleys and Block Sheave Blocks
Bill of material
BDI-150
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAX
Maximum Cable Size
A
A Groove Diameter
B
B Wheel Outside Diameter
C
C Wheel Width
7/16
D
D Flat Mount Overall Width
2 9/16
E
E Flat Mount Width Center to Center
2 Inch
F
F Flat Mount Length Center to Center
3/4
G
G Overall Length
H
H Block Height
K
K Flat Mount Outside End Length
1 1/8
L
L Flat Mount Inside End Length
M
M Hole Diameter
3/16
Y
Y Double Wheel Block Width
1 7/32
LOAD
Maximum Load Lbs
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models