Catalog navigation
CAD model selection
Selectable products: 91
HELP_VARIABLE
Company
SRD-FA
Description
BDLBRM,BDLBRHM,BDPLBRM,BDPLBRHM,BDGLBRM,BDSLBRM,BDSLBRHM - Hinge pin (with shoulder internal thread type · with shoulder hexagon thread type) with shoulder internal thread type
Bill of material
BDPLBRHM14-30
CODE
code
MAT
texture
HRD
hardness
SUR
surface treatment
D
mm
DG6
D tolerances
L
Designated Unit 0.1
mm
Enter value for L
Designated Unit 0.1
mm
cm
inch
ft
A
mm
T
5 mm
B
mm
E
mm
U
u
mm
N
(n)
1.5 mm
M
(coarse thread)
MC
Change thread diameter
LKC
Change dimension tolerance
HC
Machining shoulder stop surface
MCM
Change thread diameter
mm
HCH
Machining shoulder stop surface
0.0 mm
LINK
link
https://www.srdfaa.com/product/1141603221001.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models