Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HPC
Description
BDP2r - Support arm for suction cup - Strong tightening
Bill of material
HPC - BDP20-50/2R
REF
Part number
ROT
°
A
ØA
20 mm
B
19 mm
C
ØC
20 mm
D
43 mm
L
mm
M
59 mm
F
24 mm
N
47 mm
P
16.5 mm
MAS
Weight
g
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models