Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
BDS/BDR (to 400 lb/ea)
Bill of material
2SBDNT
PN
Part Number
2SBDNT
SER
Series
BDS/BDR Series
MO
Mounting Options
SIZE
Stem/Plate Size
D
Wheel Diameter
Inch
W
Tread Width
1 Inch
TT
Tread Type
WB
Wheel Bearing
Precision Ball
FIN
Finish
Bright Chrome
CAP
Dynamic Load
300 Pounds
H
Mounting Height
3 3/16 Inch
R
Swivel Radius
2 1/4 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models