Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BDTG - 缓冲器-自动补偿型
Bill of material
BDTG-1412F-1-F
CNSORDERNO
Bestellnumber
CODE
BDTG
CC
尺寸系列
ZJT
撞击头类型
M
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
S
S(行程)
ZL1
有效重量1
kg
ZL2
有效重量2
kg
ZL3
有效重量3
kg
K
mm
Z
mm
ZL
有效重量代号
A
mm
ZDXSNL
最大吸收能量
Nm
XSXSNL
小时吸收能量
Nm
ZL4
重量
g
ZGZJSD
最高撞击速度
5 m/s
GZWD
工作温度
-10~+80 °C
PDF
bdtg.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models