Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BDU02_SDU03 - Bearing with seat, miniature vertical seat outer spherical ball bearing · eccentric sleeve locking, casting molding (bearing seat concave spherical surface tolerance: transition fit)
Bill of material
BDU02-000
CODE
code
TYPE
type
Standard type · eccentric sleeve locking
MAT1
Bearing seat material
MAT2
Bearing material
SPE
Specifications
GB
GB model
UFL000
DD
d
10 mm
H
60 mm
J
45 mm
L
36 mm
A1
5.5 mm
A2
5.5 mm
A
11.5 mm
N
7 mm
S
4.0 mm
BII
Bi
17.5 mm
MB
mounting bolts
M6 mm
TT
Tightening torque
4.0 N·m
CR
basic load rating, dynamic load(Cr)
4600 N
COR
basic load rating, static load(Cor)
2000 N
WEI
weight
60 g
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models