Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
SCAME
Description
BE-M Series - BE-M Series
Bill of material
206.M91-G160
CODE
Product Code
LOG
Level of Geometry
TP
Product type
DC STATION
SC
Commercial series
Series BE-M
DS
Synthetic Description
DC STATION
PM
Maximum power
IN
INPUT
OUT1
Output (01)
OUT2
Output (02)
OUT3
Output (03)
CS
Simultaneous charging
EF
Efficiency
96% at rated power
FDP
Power factor
0,99
CEMC
EMC Class
A
GDP
IP protection degree
IP54
TEMPES
Operating temperature
-25°C/+50°C °C
TEMSTO
Storage temperature
50 °C °C
ALT
Altitude
2000m max
UM
Humidity
from 5% to 90% without condensation
RUACU
Acoustic noise
<55dB in all directions
MAT
Material
PAINTED METAL
GDPIK
IK protection degree
IK10
COL
Color
WHITE
TPI
Installation type
ON TURRET
SOLSAL
Salt solution
Resistant
PROTUV
UV protection
UV resistant
DIM
Dimensions
735x640x1866mm
PESO
Weight
EVINT
HMI (Human-Machine Interfaces)
LCD 7'' buttons for commands
EVAUTH
User authentication
Free
EVAUTH2
User authentication 2
RFID authentication
EVCONN1
Connectivity
EVCONN2
Connectivity
GSM
EVCONN3
Connectivity
WiFi
EVPROT
Communication protocol
OCPP 1.6 JSON
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models