Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
SCAME
Description
be_w_20_lite_ - BE-W[2.0] Series
Bill of material
205.W119-S
CODE
Product Code
LOG
Level of Geometry
TP
Product type
SC
Commercial series
Series BE-W[2.0]
EVVER
Version
LITE
DS
Synthetic Description
MAT
Material
ENGINEERING PLASTIC
EVSTD1
EV standard
EVTETH
With integrated cable
LUNC
Cable length
SEZC
Cable section
mm^2
CORRN
Rated current
A
TENN
Rated voltage
V
FREQ
Operating frequency
50/60 Hz
POLI
Poles
GDP
IP protection degree
IP55
TEMPES
Operating temperature
-30°C/+50°C °C
GW
Glow wire
GW 650°C
GDPIK
IK protection degree
IK08
COL
Color
ANTHRACITE
SOLSAL
Salt solution
Resistant
PROTUV
UV protection
UV resistant
TPI
Installation type
SURFACE MOUNTING
DIM
Dimensions
235x370x115mm
EVINT
HMI (Human-Machine Interfaces)
APP
EVAUTH
User authentication
Authentication from APP
EVCONN1
Connectivity
Nothing
EVPROT
Communication protocol
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models