Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
BE2KK, ABE2KK, BE2KF, ABE2KF, BE2FF, ABE2FF ,BE2KKL, ABE2KKL, BE2KFL, ABE2KFL, BE2FFL, ABE2FFL - Height Adjusting Blocks for Linear Guides -High Precision / Set of Gang Machined 2 pcs.-
Bill of material
BE2KK28-160-15
PN
Part No.
TYPE
Type
BE2KK
TS
Type Selection
LT
Length Type
NO
No. (Linear Guide H Dimension)
MAT
Material
ST
Surface Treatment
Electroless Nickel Plating
LS
L Selection
mm
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
NOHM
Number of M (Tapped) Holes
NOHS
Number of S (Drilled + Counterbore) Holes
C
mm
K
3 mm
Q
3 mm
N
20.0 mm
P
mm
N1
P1
M
M Tapped Hole
DD
d (S Drill + Counterbore Hole)
mm
G
G (S Drill + Counterbore Hole)
mm
HH
h (S Drill + Counterbore Hole)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models