Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Sikla
Description
Beam bracket TKO 120 - Beam bracket TKO 120
Bill of material
193174
TYP
Type
LODLEVEL
LOD Level
L
Length L
mm
Enter value for L
Length L
mm
cm
inch
ft
GL
Total lenghts L+s
mm
G
Weight
kg
VERP
Qty. Packing
1 Stück
ARTNR
Part No.
MDG
Dimensions of the base plate
220x220x12 mm
LDG
Hole diameter in the base plate
0 mm
LIT
Hole diameter in the carrier profile
13 mm
LCT
Hole grid in the carrier profile
50 mm
CNSSORT
Sorting key
243
ANK
Anchor fastening
ANKT
Anker type
FV
Bracket Plates
KM
Clamp mounting
KMT
For flange width
SP
Clamping range
mm
HUB
Carrier height
mm
ROT
Rotation
°
CNSSUBPART
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models