Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
BEARING CON. SOLID ROLLER D53X20 40ShA RED
Bill of material
030025011
CODE
Code
030025011
A
Length
23 mm
B
Length
19.6 mm
C
Diameter
41.0 mm
D
Angle
8 °
E
Wheelbase
53 mm
F
Length
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models