Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Samtec
Description
BEC5C Series - BEC5C Series - 0,50 mm Low Cost High Density High Speed Edge Card
Bill of material
BEC5C-040-02-L-SM-2-V-A
PN
Part Number
BEC5C-040-02-L-SM-2-V-A
SERIES
Series
BEC5C
POS
Number Of Positions
CT
Card Thickness
PLOPT
Plating Option
ST
Solder Type
-SM: Solder Crimp
SCMAT
Solder Crimp Material
-2: 96.5% Tin / 3.5% Silver Lead Free Crimp Tail
TOPT
Tail Option
-V: Vertical
AOPT
Alignment Pins
-A: Alignment Pins
KOPT
Polyimide Film
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir