Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BEE-40-M4 - 40槽宽8.2系列铝型材--紧固件-后装弹珠螺母
Bill of material
BEE-40-M5
CNSORDERNO
Bestellnummer
CODE
BEE
C2
syxc
40type
M
N
8 mm
E
0.5 mm
H
8.8 mm
K
13.5 mm
L
22.0 mm
G
weight
g
PDF
bee40.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models