Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
BEL Air M40
Bill of material
26344001
MD01
VAR__MANUID_
26344001
DESCSHORT
Short Description
BEL Air M40
DESCLONG
Long Description
BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical installation in enclosure walls and GFL combi flanges with corresponding knock-outs, at least two ventilation elements are required per enclosure, M40, set = 2 pcs., air exchange rate: 30 l / day / set<br /><strong>Dimensions: </strong>150 x 220 x 10 mm
INTNO
International product number
4013902576302
MANUID
Product number of the Manufacturer
26344001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
BEL Air M40
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0965
LENGTH
220
WIDTH
150
DEPTH
10
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models