Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
BEL-MB-AV - ELESA-Level bubbles
Bill of material
Level bubbles BEL-MB-ANB-54-G-6-AV
CODE
Code
DESCRIPTION
Description
DIM01
d1
3.4 mm
DIM02
d2
6.3 mm
DIM03
b
15.5 mm
DIM04
l
54 mm
DIM05
h1
14.5 mm
DIM06
h2
11.3 mm
DIM07
m
45 mm
WEIGHT
Weight
13 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models