Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAOXM (Oval) - SAOXM 100x40 ED-85 G3/8-IG
Bill of material
SCHMALZ 10.01.24.00019 SAOXM 100x40 ED-85 G3/8-IG
NAME
Name
10_01_24_00019
NNCUSTOM
SAOXM 100x40 ED-85 G3/8-IG
NTCUSTOM
Glockensauggreifer (oval)
NBCUSTOM
SAOXM 100x40 ED-85 G3/8-IG
LINACUSTOM
SAOXM 100x40 ED-85 G3/8-IG
ARTNR
Order number
10.01.24.00019
C1704
Bmax(S)
51 mm
C1227
Bs
41.6 mm
C124
dn
6.1 mm
C132
G1
G3/8"-IG
C117
H
45.7 mm
C133
LG1
12 mm
C1703
Lmax(S)
109 mm
C1228
Ls
101.8 mm
C140
SW1
22 mm
C1625
SW3
6 mm
C171
Z
7.3 mm
C556
Saugkraft
173 N
C681
Querkraft
135 N
C682
Querkraft (geölte Oberfläche)
156 N
C683
Volumen
24 cmł
C462
Werkstückradius (min) (konvex)
32 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
100 x 40 mm
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
65.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models