Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAOXM (Oval) - SAOXM 60x20 ED-85 G1/4-AG
Bill of material
SCHMALZ 10.01.24.00033 SAOXM 60x20 ED-85 G1/4-AG
NAME
Name
10_01_24_00033
NNCUSTOM
SAOXM 60x20 ED-85 G1/4-AG
NTCUSTOM
Glockensauggreifer (oval)
NBCUSTOM
SAOXM 60x20 ED-85 G1/4-AG
LINACUSTOM
SAOXM 60x20 ED-85 G1/4-AG
ARTNR
Order number
10.01.24.00033
C1704
Bmax(S)
24 mm
C1227
Bs
18.7 mm
C124
dn
4.1 mm
C132
G1
G1/4"-AG
C117
H
29.8 mm
C133
LG1
8 mm
C1703
Lmax(S)
67 mm
C1228
Ls
61.8 mm
C140
SW1
17 mm
C142
SW2
4 mm
C1625
SW3
5 mm
C171
Z
4.5 mm
C556
Saugkraft
56 N
C681
Querkraft
44 N
C682
Querkraft (geölte Oberfläche)
62 N
C683
Volumen
5 cmł
C462
Werkstückradius (min) (konvex)
10 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C670
Abmessung (LxB)
60 x 20 mm
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
27 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models