Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAOXM (Oval) - SAOXM 80x30 ED-85 RA
Bill of material
SCHMALZ 10.01.24.00022 SAOXM 80x30 ED-85 RA
NAME
Name
10_01_24_00022
NNCUSTOM
SAOXM 80x30 ED-85 RA
NTCUSTOM
Glockensauggreifer (oval)
NBCUSTOM
SAOXM 80x30 ED-85 RA
LINACUSTOM
SAOXM 80x30 ED-85 RA
ARTNR
Order number
10.01.24.00022
C1704
Bmax(S)
41.5 mm
C1227
Bs
31.9 mm
C124
dn
5.1 mm
C117
H
31.4 mm
C618
L4
31.8 mm
C1703
Lmax(S)
88 mm
C1228
Ls
82.1 mm
C1625
SW3
5 mm
C171
Z
6 mm
C556
Saugkraft
105 N
C681
Querkraft
110 N
C682
Querkraft (geölte Oberfläche)
134 N
C683
Volumen
13 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C670
Abmessung (LxB)
80 x 30 mm
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
45.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models