Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 100 ED-85 G3/8-AG
Bill of material
SCHMALZ 10.01.19.00060 SAXM 100 ED-85 G3/8-AG
NAME
Name
10_01_19_00060
NNCUSTOM
SAXM 100 ED-85 G3/8-AG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 100 ED-85 G3/8-AG
LINACUSTOM
SAXM 100 ED-85 G3/8-AG
ARTNR
Order number
10.01.19.00060
C124
dn
6.1 mm
C1688
Dmax(S)
111.1 mm
C614
Ds
99.7 mm
C132
G1
G3/8"-AG
C117
H
47.2 mm
C133
LG1
10 mm
C140
SW1
22 mm
C171
Z
17.1 mm
C556
Saugkraft
412 N
C681
Querkraft
230 N
C682
Querkraft (geölte Oberfläche)
414 N
C683
Volumen
95.5 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
100
C2195
Connection
G3/8"-AG
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
78.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schmalz
    Bell-Shaped Suction Cups SAXM - SAXM 100 ED-85 M14x1.5-AG
    FUJI HENSOKUKI
    1.5kW
Previews
3D
Dimension
2D
Download CAD models