Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 115 ED-85 M10-AG
Bill of material
SCHMALZ 10.01.19.00046 SAXM 115 ED-85 M10-AG
NAME
Name
10_01_19_00046
NNCUSTOM
SAXM 115 ED-85 M10-AG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 115 ED-85 M10-AG
LINACUSTOM
SAXM 115 ED-85 M10-AG
ARTNR
Order number
10.01.19.00046
C124
dn
4.1 mm
C1688
Dmax(S)
129.4 mm
C614
Ds
115.2 mm
C132
G1
M10-AG
C117
H
50.1 mm
C133
LG1
10 mm
C140
SW1
22 mm
C171
Z
20 mm
C556
Saugkraft
549 N
C681
Querkraft
320 N
C682
Querkraft (geölte Oberfläche)
584 N
C683
Volumen
141.5 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
115
C2195
Connection
M10-AG
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
91.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models