Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 30 ED-85 RA
Bill of material
SCHMALZ 10.01.19.00018 SAXM 30 ED-85 RA
NAME
Name
10_01_19_00018
NNCUSTOM
SAXM 30 ED-85 RA
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 30 ED-85 RA
LINACUSTOM
SAXM 30 ED-85 RA
ARTNR
Order number
10.01.19.00018
C124
dn
5.1 mm
C1688
Dmax(S)
35.2 mm
C614
Ds
31.6 mm
C117
H
27.3 mm
C618
L4
31.8 mm
C171
Z
4.3 mm
C556
Saugkraft
39 N
C681
Querkraft
32 N
C682
Querkraft (geölte Oberfläche)
41 N
C683
Volumen
3.4 cmł
C462
Werkstückradius (min) (konvex)
18 mm
C455
Schlauchinnendurchmesser (empf.)
5 mm
C946
Baugröße
30
C2195
Connection
Rechteckadapter
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
24.9 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir