Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 40 ED-85 G3/8-IG
Bill of material
SCHMALZ 10.01.19.00020 SAXM 40 ED-85 G3/8-IG
NAME
Name
10_01_19_00020
NNCUSTOM
SAXM 40 ED-85 G3/8-IG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 40 ED-85 G3/8-IG
LINACUSTOM
SAXM 40 ED-85 G3/8-IG
ARTNR
Order number
10.01.19.00020
C124
dn
5.1 mm
C1688
Dmax(S)
45.4 mm
C614
Ds
41.3 mm
C132
G1
G3/8"-IG
C117
H
37.6 mm
C133
LG1
12 mm
C140
SW1
22 mm
C171
Z
6.9 mm
C556
Saugkraft
69 N
C681
Querkraft
38 N
C682
Querkraft (geölte Oberfläche)
71 N
C683
Volumen
7.1 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
5 mm
C946
Baugröße
40
C2195
Connection
G3/8"-IG
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
20.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models