Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 50 ED-85 NPT3/8-IG
Bill of material
SCHMALZ 10.01.19.00065 SAXM 50 ED-85 NPT3/8-IG
NAME
Name
10_01_19_00065
NNCUSTOM
SAXM 50 ED-85 NPT3/8-IG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 50 ED-85 NPT3/8-IG
LINACUSTOM
SAXM 50 ED-85 NPT3/8-IG
ARTNR
Order number
10.01.19.00065
C124
dn
6.1 mm
C1688
Dmax(S)
58.4 mm
C614
Ds
51.5 mm
C132
G1
NPT3/8-IG
C117
H
42.8 mm
C133
LG1
14 mm
C140
SW1
22 mm
C171
Z
8.4 mm
C556
Saugkraft
109 N
C681
Querkraft
58 N
C682
Querkraft (geölte Oberfläche)
110 N
C683
Volumen
14.4 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
50
C2195
Connection
NPT3/8-IG
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
33.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models