Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell suction cup (round) for best adaptation to strongly curved surfaces - SAX 80 ED-85 G1/4-AG
Bill of material
SAX 80 ED-85 G1/4-AG
CNSORDERNO
Type
SAX 80 ED-85 G1/4-AG
ARTNR
Part no.
10.01.19.00217
CTN
Customs Tariff Number
39269097
DN
dn
6.1 mm
DMS
Dmax(S)
92.2 mm
DS
Ds
81 mm
G1
G1/4"-M
H
34.5 mm
LG1
10 mm
SW1
22 mm
Z
Z (Stroke)
13.9 mm
SF
Suction force
270 N
LF
Lateral force
192 N
LF2
Lateral force (oily surface)
269 N
V
Volume
51 cm^3
CR
Curve radius (min) (convex)
32.5 mm
SZ
Size
60
CONN
Connection
G1/4"-M
NF
Number of folds
0
SCM
Suction cup material
Elastodur
MH
Material hardness [Shore A]
85 Shore A
MASS
Weight
43.5 g
PF
Product family
SAX
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models