Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for markless handling of workpieces - SAB 100 HT1-60 G1/4-IG
Bill of material
SAB 100 HT1-60 G1/4-IG
CNSORDERNO
Typ
SAB 100 HT1-60 G1/4-IG
ARTNR
Part no.
10.01.06.02961
CTN
Customs Tariff Number
40169991
DN
dn
6 mm
D1
78.28 mm
DMS
Dmax(S)
110 mm
DS
Ds
100.91 mm
G1
G1/4"-F
H
61.62 mm
LG1
15 mm
SW1
22 mm
Z
Z (Stroke)
25.83 mm
SF
Suction force (-600mbar)
190 N
POF
Pull-off force
357 N
LF
Lateral force
220 N
LF2
Lateral force (oily surface)
214 N
V
Volume
92.5 cm^3
CR
Curve radius (min) (convex)
90 mm
HD
Hose diameter (empf.) d
6 mm
SZ
Size
100
NF
Number of folds
1.5
SCM
Suction cup material
High temp material HT1
MH
Material hardness [Shore A]
60 Shore A
MASS
Weight
101.9 g
PF
Product family
SAB
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models