Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for markless handling of workpieces - SAB 22 HT1-60 G1/4-IG
Bill of material
SAB 22 HT1-60 G1/4-IG
CNSORDERNO
Typ
SAB 22 HT1-60 G1/4-IG
ARTNR
Part no.
10.01.06.02722
CTN
Customs Tariff Number
40169991
DN
dn
3.5 mm
D1
22 mm
DMS
Dmax(S)
24 mm
DS
Ds
20.6 mm
G1
G1/4"-F
H
25 mm
LG1
10 mm
SW1
16 mm
Z
Z (Stroke)
5.8 mm
SF
Suction force (-600mbar)
16 N
POF
Pull-off force
24 N
LF
Lateral force
18 N
LF2
Lateral force (oily surface)
6 N
V
Volume
1.5 cm^3
CR
Curve radius (min) (convex)
20 mm
HD
Hose diameter (empf.) d
4 mm
SZ
Size
22
NF
Number of folds
1.5
SCM
Suction cup material
High temp material HT1
MH
Material hardness [Shore A]
60.0 Shore A
MASS
Weight
12 g
PF
Product family
SAB
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models