Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for markless handling of workpieces - SAB 30 HT1-60 G1/4-AG
Bill of material
SAB 30 HT1-60 G1/4-AG
CNSORDERNO
Typ
SAB 30 HT1-60 G1/4-AG
ARTNR
Part no.
10.01.06.03048
CTN
Customs Tariff Number
40169991
DN
dn
4 mm
D1
32 mm
DMS
Dmax(S)
34 mm
DS
Ds
30.6 mm
G1
G1/4"-M
H
28 mm
LG1
10 mm
SW1
17 mm
Z
Z (Stroke)
9 mm
SF
Suction force (-600mbar)
22 N
POF
Pull-off force
33 N
LF
Lateral force
30 N
LF2
Lateral force (oily surface)
13 N
V
Volume
5.9 cm^3
CR
Curve radius (min) (convex)
40 mm
HD
Hose diameter (empf.) d
4 mm
SZ
Size
30
NF
Number of folds
1.5
SCM
Suction cup material
High temp material HT1
MH
Material hardness [Shore A]
60 Shore A
MASS
Weight
19.3 g
PF
Product family
SAB
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models