Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for markless handling of workpieces - SAB 80 HT1-60 G3/8-IG
Bill of material
SAB 80 HT1-60 G3/8-IG
CNSORDERNO
Typ
SAB 80 HT1-60 G3/8-IG
ARTNR
Part no.
10.01.06.02727
CTN
Customs Tariff Number
40169991
DN
dn
6 mm
D1
63.61 mm
DMS
Dmax(S)
89 mm
DS
Ds
81.1 mm
G1
G3/8"-F
H
49.87 mm
LG1
13 mm
SW1
22 mm
Z
Z (Stroke)
22.07 mm
SF
Suction force (-600mbar)
135 N
POF
Pull-off force
221 N
LF
Lateral force
145 N
LF2
Lateral force (oily surface)
140 N
V
Volume
56.5 cm^3
CR
Curve radius (min) (convex)
75 mm
HD
Hose diameter (empf.) d
6 mm
SZ
Size
80
NF
Number of folds
1.5
SCM
Suction cup material
High temp material HT1
MH
Material hardness [Shore A]
60 Shore A
MASS
Weight
63 g
PF
Product family
SAB
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models