Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces - SAB 40 NBR-60 G3/8-IG
Bill of material
SAB 40 NBR-60 G3/8-IG
CNSORDERNO
Type
SAB 40 NBR-60 G3/8-IG
ARTNR
Part no.
10.01.06.00924
CTN
Customs Tariff Number
40169991
DN
dn
4 mm
D1
32.03 mm
DMS
Dmax(S)
45 mm
DS
Ds
40.1 mm
G1
G3/8"-F
H
44.77 mm
LG1
9.5 mm
SW1
22 mm
Z
Z (Stroke)
9.77 mm
SF
Suction force
38 N
POF
Pull-off force
59 N
LF
Lateral force
36 N
LF2
Lateral force (oily surface)
33 N
V
Volume
8.68 cm^3
CR
Curve radius (min) (convex)
40 mm
HD
Hose diameter (empf.) d
4 mm
SZ
Size
40
SCM
Suction cup material
Nitrile rubber NBR
MH
Material hardness [Shore A]
60 Shore A
MASS
Weight
45.3 g
PF
Product family
SAB
NF
Number of folds
1.5
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models