Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for very uneven workpieces
Bill of material
SPB1 10 ED-65 M5-AG
CNSORDERNO
Type
SPB1 10 ED-65 M5-AG
ARTNR
Part no.
10.01.06.03489
CTN
Customs Tariff Number
39269097
D2
6.4 mm
DN
dn
1.8 mm
DMS
Dmax(S)
11.3 mm
DS
Ds
9.8 mm
G1
M5-M
H
17.14 mm
LG1
4.7 mm
SW1
8 mm
Z
Z (Stroke)
4 mm
SF
Suction force
1.5 N
POF
Pull-off force
4 N
LF
Lateral force
2 N
V
Volume
0.454 cm^3
CR
Curve radius (min) (convex)
5 mm
HD
Hose diameter (empf.) d
4 mm
SZ
Size
10
NF
Number of folds
1.5
SCM
Suction cup material
Elastodur
MH
Material hardness [Shore A]
65 Shore A
MASS
Weight
1.6 g
PF
Product family
SPB1
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models