Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for very uneven workpieces - SPB1 15 ED-65 G1/8-IG
Bill of material
SPB1 15 ED-65 G1/8-IG
CNSORDERNO
Type
SPB1 15 ED-65 G1/8-IG
ARTNR
Part no.
10.01.06.03491
CTN
Customs Tariff Number
39269097
D2
10.45 mm
DN
dn
4.1 mm
DMS
Dmax(S)
19.7 mm
DS
Ds
15.42 mm
G1
G1/8"-F
H
29 mm
LG1
9 mm
SW1
14 mm
Z
Z (Stroke)
6 mm
SF
Suction force
4.3 N
POF
Pull-off force
9 N
LF
Lateral force
5 N
V
Volume
1.498 cm^3
CR
Curve radius (min) (convex)
7.5 mm
HD
Hose diameter (empf.) d
4 mm
SZ
Size
15
NF
Number of folds
1.5
SCM
Suction cup material
Elastodur
MH
Material hardness [Shore A]
65 Shore A
MASS
Weight
6.6 g
PF
Product family
SPB1
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models