Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for very uneven workpieces - SPB1 60 ED-65 G1/4-AG
Bill of material
SPB1 60 ED-65 G1/4-AG
CNSORDERNO
Type
SPB1 60 ED-65 G1/4-AG
ARTNR
Part no.
10.01.06.03502
CTN
Customs Tariff Number
39269097
D2
41.35 mm
DN
dn
6.1 mm
DMS
Dmax(S)
69.6 mm
DS
Ds
61.4 mm
G1
G1/4"-M
H
43.2 mm
LG1
10 mm
SW1
17 mm
Z
Z (Stroke)
22 mm
SF
Suction force
78 N
POF
Pull-off force
100.9 N
LF
Lateral force
49.4 N
V
Volume
49.24 cm^3
CR
Curve radius (min) (convex)
100 mm
HD
Hose diameter (empf.) d
6 mm
SZ
Size
60
NF
Number of folds
1.5
SCM
Suction cup material
Elastodur
MH
Material hardness [Shore A]
65 Shore A
MASS
Weight
33.2 g
PF
Product family
SPB1
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models