Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG (2.5 Folds) - Spare Parts - FG 12 SI-AS-55 N016
Bill of material
SCHMALZ 10.01.06.03360 FG 12 SI-AS-55 N016
NAME
Name
10_01_06_03360
NNCUSTOM
FG 12 SI-AS-55 N016
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 12 SI-AS-55 N016
LINACUSTOM
FG 12 SI-AS-55 N016
ARTNR
Order number
10.01.06.03360
C127
d
4.5 mm
C126
d2
5 mm
C119
D1
12 mm
C122
Dk
10 mm
C1688
Dmax(S)
13 mm
C614
Ds
12 mm
C117
H
21 mm
C116
H2
3.8 mm
C622
H3
6.5 mm
C171
Z
7 mm
C556
Saugkraft
0.9 N
C551
Abreißkraft
3.5 N
C683
Volumen
0.747 cmł
C462
Werkstückradius (min) (konvex)
5.5 mm
C946
Baugröße
12
C191
Nippel
N 016
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Silikon SI-antistatisch
C445
Werkstoffhärte
55 °Sh
C575
Weight
1.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models