Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG (2.5 Folds) - Spare Parts - FG 14 NK-45 N016
Bill of material
SCHMALZ 10.01.06.00453 FG 14 NK-45 N016
NAME
Name
10_01_06_00453
NNCUSTOM
FG 14 NK-45 N016
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 14 NK-45 N016
LINACUSTOM
FG 14 NK-45 N016
ARTNR
Order number
10.01.06.00453
C127
d
4.5 mm
C126
d2
5.4 mm
C119
D1
13.9 mm
C122
Dk
10 mm
C1688
Dmax(S)
15.5 mm
C614
Ds
14.5 mm
C117
H
22.8 mm
C116
H2
3.8 mm
C622
H3
6.5 mm
C171
Z
9 mm
C556
Saugkraft
1.17 N
C551
Abreißkraft
5.7 N
C683
Volumen
1.058 cmł
C462
Werkstückradius (min) (konvex)
15 mm
C946
Baugröße
14
C191
Nippel
N 016
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
45 °Sh
C575
Weight
1.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models