Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG (2.5 Folds) - Spare Parts - FG 18 HT1-60 N016
Bill of material
SCHMALZ 10.01.06.00881 FG 18 HT1-60 N016
NAME
Name
10_01_06_00881
NNCUSTOM
FG 18 HT1-60 N016
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 18 HT1-60 N016
LINACUSTOM
FG 18 HT1-60 N016
ARTNR
Order number
10.01.06.00881
C127
d
4.5 mm
C126
d2
8 mm
C119
D1
17.8 mm
C122
Dk
10 mm
C1688
Dmax(S)
19 mm
C614
Ds
17.2 mm
C117
H
22.6 mm
C116
H2
3.8 mm
C622
H3
9 mm
C171
Z
9 mm
C556
Saugkraft
2.3 N
C551
Abreißkraft
8.5 N
C683
Volumen
1.648 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C946
Baugröße
18
C191
Nippel
N 016
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Hochtemp. Material HT1
C445
Werkstoffhärte
60 °Sh
C575
Weight
1.9 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir