Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG (2.5 Folds) - Spare Parts - FG 5 NBR-55 N017
Bill of material
SCHMALZ 10.01.06.00640 FG 5 NBR-55 N017
NAME
Name
10_01_06_00640
NNCUSTOM
FG 5 NBR-55 N017
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 5 NBR-55 N017
LINACUSTOM
FG 5 NBR-55 N017
ARTNR
Order number
10.01.06.00640
C127
d
3.5 mm
C126
d2
2.6 mm
C119
D1
6 mm
C122
Dk
7 mm
C1688
Dmax(S)
7 mm
C614
Ds
5 mm
C117
H
14 mm
C116
H2
8 mm
C171
Z
2 mm
C556
Saugkraft
0.3 N
C551
Abreißkraft
0.8 N
C462
Werkstückradius (min) (konvex)
7.5 mm
C946
Baugröße
5
C191
Nippel
N 017
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
0.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models