Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG (2.5 Folds) - Spare Parts - FG 88 NBR-55 N019
Bill of material
SCHMALZ 10.01.06.00143 FG 88 NBR-55 N019
NAME
Name
10_01_06_00143
NNCUSTOM
FG 88 NBR-55 N019
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 88 NBR-55 N019
LINACUSTOM
FG 88 NBR-55 N019
ARTNR
Order number
10.01.06.00143
C127
d
11.7 mm
C125
d1
25 mm
C126
d2
29.3 mm
C119
D1
88.2 mm
C122
Dk
24.7 mm
C1688
Dmax(S)
95.5 mm
C614
Ds
89 mm
C117
H
86.5 mm
C116
H2
19.7 mm
C622
H3
26 mm
C171
Z
34 mm
C556
Saugkraft
45.2 N
C551
Abreißkraft
286 N
C683
Volumen
143.668 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C946
Baugröße
88
C191
Nippel
N 019
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
165.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models