Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG PVC (2.5 Folds) - FG 18 PVC-50 N016
Bill of material
SCHMALZ 10.01.06.01941 FG 18 PVC-50 N016
NAME
Name
10_01_06_01941
NNCUSTOM
FG 18 PVC-50 N016
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 18 PVC-50 N016
LINACUSTOM
FG 18 PVC-50 N016
ARTNR
Order number
10.01.06.01941
C127
d
5 mm
C126
d2
8.9 mm
C119
D1
18.6 mm
C122
Dk
10 mm
C1688
Dmax(S)
20 mm
C614
Ds
16 mm
C117
H
23.5 mm
C116
H2
9.2 mm
C171
Z
8.5 mm
C556
Saugkraft
3.2 N
C551
Abreißkraft
8 N
C683
Volumen
1.96 cmł
C462
Werkstückradius (min) (konvex)
15 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
18
C191
Nippel
N 016
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
PVC
C445
Werkstoffhärte
50 °Sh
C575
Weight
1.8 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model