Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG PVC (2.5 Folds) - FG 32 PVC-50 N058
Bill of material
SCHMALZ 10.01.06.01943 FG 32 PVC-50 N058
NAME
Name
10_01_06_01943
NNCUSTOM
FG 32 PVC-50 N058
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 32 PVC-50 N058
LINACUSTOM
FG 32 PVC-50 N058
ARTNR
Order number
10.01.06.01943
C127
d
10.7 mm
C126
d2
18.6 mm
C119
D1
32.2 mm
C122
Dk
17 mm
C1688
Dmax(S)
33.5 mm
C614
Ds
32.2 mm
C117
H
24 mm
C116
H2
2.8 mm
C171
Z
15 mm
C556
Saugkraft
13.9 N
C551
Abreißkraft
24 N
C683
Volumen
9 cmł
C462
Werkstückradius (min) (konvex)
30 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
32
C191
Nippel
N 058
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
PVC
C445
Werkstoffhärte
50 °Sh
C575
Weight
5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models