Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG VU1 - Spare Parts for FSG VU1 - FG 60 VU1-72 N014 ON
Bill of material
SCHMALZ 10.01.06.00208 FG 60 VU1-72 N014 ON
NAME
Name
10_01_06_00208
NNCUSTOM
FG 60 VU1-72 N014 ON
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 60 VU1-72 N014 ON
LINACUSTOM
FG 60 VU1-72 N014 ON
ARTNR
Order number
10.01.06.00208
C119
D1
60 mm
C122
Dk
21 mm
C1688
Dmax(S)
62.5 mm
C614
Ds
57 mm
C127
d
12 mm
C125
d1
20 mm
C126
d2
36 mm
C117
H
55 mm
C116
H2
12 mm
C622
H3
17.5 mm
C171
Z
30 mm
C946
Baugröße
60
C556
Saugkraft
61 N
C445
Werkstoffhärte
72 °Sh
C551
Abreißkraft
100 N
C683
Volumen
66.755 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C444
Saugerwerkstoff
Vulkollan VU1
C575
Weight
38.8 g
C1432
Faltenanzahl
2.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models