Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG VU1 - Spare Parts for FSG VU1 - FG 85 VU1-72 N015
Bill of material
SCHMALZ 10.01.06.00175 FG 85 VU1-72 N015
NAME
Name
10_01_06_00175
NNCUSTOM
FG 85 VU1-72 N015
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 85 VU1-72 N015
LINACUSTOM
FG 85 VU1-72 N015
ARTNR
Order number
10.01.06.00175
C119
D1
85 mm
C122
Dk
25 mm
C1688
Dmax(S)
90 mm
C614
Ds
80.2 mm
C127
d
12 mm
C125
d1
25 mm
C126
d2
51 mm
C117
H
85 mm
C116
H2
20 mm
C622
H3
27 mm
C171
Z
45.5 mm
C946
Baugröße
85
C556
Saugkraft
120 N
C445
Werkstoffhärte
72 °Sh
C551
Abreißkraft
250 N
C683
Volumen
201.282 cmł
C462
Werkstückradius (min) (konvex)
60 mm
C444
Saugerwerkstoff
Vulkollan VU1
C575
Weight
115.2 g
C1432
Faltenanzahl
2.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models