Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA (1.5 Folds) - Spare Parts for FSGA - FGA 53 HT1-60 N018
Bill of material
SCHMALZ 10.01.06.00875 FGA 53 HT1-60 N018
NAME
Name
10_01_06_00875
NNCUSTOM
FGA 53 HT1-60 N018
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 53 HT1-60 N018
LINACUSTOM
FGA 53 HT1-60 N018
ARTNR
Order number
10.01.06.00875
C127
d
8 mm
C125
d1
14.5 mm
C126
d2
33 mm
C119
D1
58.6 mm
C122
Dk
18 mm
C1688
Dmax(S)
60 mm
C614
Ds
50 mm
C117
H
34 mm
C116
H2
12.3 mm
C622
H3
19 mm
C171
Z
15 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
51.3 N
C946
Baugröße
53
C444
Saugerwerkstoff
Hochtemp. Material HT1
C575
Weight
18.3 g
C462
Werkstückradius (min) (konvex)
75 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models