Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA (1.5 Folds) - Spare Parts for FSGA - FGA 63 SI-55 N018
Bill of material
SCHMALZ 10.01.06.00689 FGA 63 SI-55 N018
NAME
Name
10_01_06_00689
NNCUSTOM
FGA 63 SI-55 N018
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 63 SI-55 N018
LINACUSTOM
FGA 63 SI-55 N018
ARTNR
Order number
10.01.06.00689
C127
d
8 mm
C125
d1
14.5 mm
C126
d2
44.5 mm
C119
D1
67 mm
C122
Dk
18 mm
C1688
Dmax(S)
68 mm
C614
Ds
60 mm
C117
H
34 mm
C116
H2
13 mm
C622
H3
18.8 mm
C171
Z
15.2 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
85 N
C946
Baugröße
63
C444
Saugerwerkstoff
Silikon SI
C575
Weight
23.8 g
C462
Werkstückradius (min) (konvex)
75 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models