Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA from Ø110mm - Spare Parts for FSGA - FGA 150 NBR-70 N010
Bill of material
SCHMALZ 10.01.06.00116 FGA 150 NBR-70 N010
NAME
Name
10_01_06_00116
NNCUSTOM
FGA 150 NBR-70 N010
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 150 NBR-70 N010
LINACUSTOM
FGA 150 NBR-70 N010
ARTNR
Order number
10.01.06.00116
C127
d
7 mm
C126
d2
111 mm
C119
D1
168 mm
C122
Dk
120 mm
C1688
Dmax(S)
177 mm
C154
D mk
40 mm
C614
Ds
150 mm
C117
H
74 mm
C623
H4
10 mm
C171
Z
37 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
570 N
C946
Baugröße
150
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
70 °Sh
C575
Weight
802.8 g
C462
Werkstückradius (min) (konvex)
250 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models