Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA PVC (1.5 Folds) - FGA 13 PVC-50 N016
Bill of material
SCHMALZ 10.01.06.01549 FGA 13 PVC-50 N016
NAME
Name
10_01_06_01549
NNCUSTOM
FGA 13 PVC-50 N016
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 13 PVC-50 N016
LINACUSTOM
FGA 13 PVC-50 N016
ARTNR
Order number
10.01.06.01549
C127
d
4 mm
C126
d2
6.6 mm
C119
D1
12.8 mm
C122
Dk
7.9 mm
C1688
Dmax(S)
14.5 mm
C614
Ds
12.9 mm
C117
H
15 mm
C116
H2
6.6 mm
C171
Z
5.5 mm
C556
Saugkraft
1.7 N
C551
Abreißkraft
5.5 N
C683
Volumen
0.627 cmł
C462
Werkstückradius (min) (konvex)
10 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
13
C191
Nippel
N 016
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
PVC
C445
Werkstoffhärte
50 °Sh
C575
Weight
0.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models