Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA VU1 - Spare Parts for FSGA VU1 - FGA 110 VU1-72 N037 ON
Bill of material
SCHMALZ 10.01.06.00492 FGA 110 VU1-72 N037 ON
NAME
Name
10_01_06_00492
NNCUSTOM
FGA 110 VU1-72 N037 ON
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 110 VU1-72 N037 ON
LINACUSTOM
FGA 110 VU1-72 N037 ON
ARTNR
Order number
10.01.06.00492
C127
d
5.5 mm
C126
d2
80 mm
C119
D1
120 mm
C122
Dk
85 mm
C1688
Dmax(S)
127 mm
C154
D mk
55 mm
C614
Ds
110 mm
C117
H
56 mm
C623
H4
10 mm
C171
Z
30 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
295 N
C551
Abreißkraft
420 N
C683
Volumen
328 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C946
Baugröße
110
C444
Saugerwerkstoff
Vulkollan VU1
C575
Weight
151.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models