Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA VU1 - Spare Parts for FSGA VU1 - FGA 50 VU1-72 N011 ON
Bill of material
SCHMALZ 10.01.06.00302 FGA 50 VU1-72 N011 ON
NAME
Name
10_01_06_00302
NNCUSTOM
FGA 50 VU1-72 N011 ON
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 50 VU1-72 N011 ON
LINACUSTOM
FGA 50 VU1-72 N011 ON
ARTNR
Order number
10.01.06.00302
C127
d
8 mm
C125
d1
13.6 mm
C126
d2
33.5 mm
C119
D1
50 mm
C122
Dk
17.5 mm
C1688
Dmax(S)
53 mm
C614
Ds
47 mm
C117
H
32.5 mm
C116
H2
8 mm
C622
H3
17.8 mm
C171
Z
14.5 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
53 N
C551
Abreißkraft
88 N
C683
Volumen
24.151 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C946
Baugröße
50
C444
Saugerwerkstoff
Vulkollan VU1
C575
Weight
18.1 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model