Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA VU1 - Spare Parts for FSGA VU1 - FGA 60 VU1-72 N014 ON
Bill of material
SCHMALZ 10.01.06.00207 FGA 60 VU1-72 N014 ON
NAME
Name
10_01_06_00207
NNCUSTOM
FGA 60 VU1-72 N014 ON
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 60 VU1-72 N014 ON
LINACUSTOM
FGA 60 VU1-72 N014 ON
ARTNR
Order number
10.01.06.00207
C127
d
12 mm
C125
d1
20 mm
C126
d2
40 mm
C119
D1
60 mm
C122
Dk
21 mm
C1688
Dmax(S)
61.5 mm
C614
Ds
57 mm
C117
H
34 mm
C116
H2
12 mm
C622
H3
22 mm
C171
Z
12 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
75 N
C551
Abreißkraft
120 N
C683
Volumen
34.27 cmł
C462
Werkstückradius (min) (konvex)
50 mm
C946
Baugröße
60
C444
Saugerwerkstoff
Vulkollan VU1
C575
Weight
29.2 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model