Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA VU1 - Spare Parts for FSGA VU1 - FGA 85 VU1-72 N015
Bill of material
SCHMALZ 10.01.06.00179 FGA 85 VU1-72 N015
NAME
Name
10_01_06_00179
NNCUSTOM
FGA 85 VU1-72 N015
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 85 VU1-72 N015
LINACUSTOM
FGA 85 VU1-72 N015
ARTNR
Order number
10.01.06.00179
C127
d
12 mm
C125
d1
25 mm
C126
d2
55 mm
C119
D1
85 mm
C122
Dk
25 mm
C1688
Dmax(S)
86.5 mm
C614
Ds
82 mm
C117
H
47 mm
C116
H2
20 mm
C622
H3
25 mm
C171
Z
15 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
140 N
C551
Abreißkraft
250 N
C683
Volumen
80.21 cmł
C462
Werkstückradius (min) (konvex)
80 mm
C946
Baugröße
85
C444
Saugerwerkstoff
Vulkollan VU1
C575
Weight
93.3 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model